Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:1 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:1
Bill of material
Standard bevel gears type B ratio 1:1 KETTEN FUCHS Product no. 420-050-116B
CNSORDERNO
Order number
420-050-116B
M
Modul
5.0
Z
Number of Teeth
16
DE
Dimensions
87.10 mm
DP
Dimensions
80.0 mm
A
Dimensions
48.9 mm
F
Dimensions
18.0 mm
DN
Dimensions
60.3 mm
D1
Dimensions
20.0 mm
DM
Dimensions
74.00 mm
LM
Dimensions
25.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices